IESNA:LM-63-2002
[TEST]P949666
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20806
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4176.6 4178.8 4170 4151.3 4042.3 3929 3910.3 4000.5 4209.6 4488.1
4824.8 5212.2 5620.5 5918.8 6147.7 6374.4 6581.3 6705.7 6748.6 6702.4
6469.1 6049.8 5513.8 4664.2 3424.9 1994.2 1548.5 1416.4 1259 1025.7
788 611.9 458.9 287.2 164 66 0
4176.6 4159 4150.2 4138.1 4032.4 3916.9 3900.4 3981.8 4183.2 4470.5
4798.4 5172.6 5580.9 5889.1 6109.2 6340.3 6545 6677.1 6738.7 6683.7
6432.7 6022.2 5477.5 4591.5 3317.1 1931.5 1530.9 1403.2 1243.6 1008.1
778.1 604.2 436.9 276.2 159.6 63.8 0
4176.6 4171.1 4166.7 4154.6 4071 3959.8 3924.6 3991.7 4167.8 4437.4
4756.6 5115.4 5520.4 5877 6123.5 6352.4 6593.4 6757.4 6859.8 6851
6681.5 6305.1 5788.9 4985.5 3800.2 2247.3 1558.4 1415.3 1283.2 1100.6
888.1 660.3 488.6 319.2 173.9 79.2 0
4176.6 4166.7 4161.2 4171.1 4113.9 4018.1 3975.2 4009.3 4132.6 4348.3
4635.5 4955.8 5326.7 5727.3 6047.6 6301.8 6546.1 6758.5 6885.1 6944.5
6878.5 6647.4 6235.7 5513.8 4426.4 2831.7 1603.5 1330.6 1210.6 1067.5
915.7 760.5 588.8 392.9 224.5 100.2 0
4176.6 4172.2 4175.5 4197.5 4186.5 4135.9 4073.2 4066.6 4122.7 4251.4
4449.5 4704.9 5010.8 5363 5747.1 6102.6 6378.8 6618.7 6831.1 6987.4
7031.4 6934.6 6693.6 6300.7 5532.5 4170 2321.1 1177.6 926.7 780.3
636.1 512.9 399.5 281.7 153 56.1 0
4176.6 4178.8 4190.9 4220.6 4249.2 4249.2 4219.5 4192 4196.4 4250.3
4357.1 4524.4 4750 5016.3 5314.6 5693.2 6096 6436 6633 6725.5
6786 6815.7 6805.8 6793.7 6676 5982.6 4479.3 2495 1134.7 728.6
573.4 444.6 324.7 223.4 128.8 47.3 0
4176.6 4181 4204.1 4239.3 4290 4335.1 4365.9 4390.1 4387.9 4429.7
4500.2 4608 4757.7 4929.4 5139.6 5396 5687.7 6007.9 6296.3 6535.1
6776.1 7046.9 7317.6 7599.3 7948.2 8144.1 7539.9 5965 3854.1 1935.9
928.9 571.2 387.4 252 144.2 50.6 0
4176.6 4184.3 4216.2 4266.9 4321.9 4376.9 4442.9 4517.8 4608 4723.6
4871.1 5040.5 5223.2 5425.7 5666.8 5961.7 6295.2 6662.8 7063.4 7497
7997.7 8544.7 9156.6 9765.2 10447.6 11241.1 12014.8 12210.7 11499.7 9810.3
7292.3 4625.6 2697.5 1490.2 658.1 158.5 0
4176.6 4195.3 4233.8 4292.2 4349.4 4401.1 4463.9 4549.7 4649.8 4801.7
5002 5232 5505 5841.7 6251.2 6758.5 7346.2 8026.3 8759.3 9507.7
10358.4 11166.2 12119.3 13087.8 14250 15392.4 16845.1 18401.3 19639.4 19509.5
17168.7 12938.1 8178.2 3277.5 598.7 132.1 0
4176.6 4194.2 4241.5 4296.6 4353.8 4415.4 4480.4 4567.3 4671.9 4822.6
5007.5 5229.8 5492.9 5830.7 6250.1 6782.7 7392.4 8129.8 8944.2 9778.4
10654.5 11549.2 12507.8 13553.3 14669.3 15832.6 17153.3 18588.4 19990.5 20238.1
17902.7 13066.9 7413.3 1930.4 411.6 122.2 0
4176.6 4193.1 4230.5 4304.3 4364.8 4431.9 4487 4567.3 4677.4 4809.4
4969 5150.6 5357.5 5641.4 6014.5 6465.8 7011.6 7683 8447.9 9282.1
10120.7 10980.2 11868.4 12816 13850.5 14867.4 15927.2 16855 17560.5 17055.3
14699 10129.5 4408.8 850.7 256.4 84.7 0
4176.6 4188.7 4239.3 4303.2 4361.5 4419.8 4474.9 4538.7 4627.8 4723.6
4836.9 4947 5057.1 5205.6 5423.5 5711.9 6058.6 6524.1 7072.2 7692.9
8368.6 9067.5 9754.2 10452 11177.2 11856.3 12537.5 13154.9 13285.9 12134.7
9785 6723.3 2869.1 571.2 171.7 47.3 0
4176.6 4188.7 4230.5 4279 4327.4 4357.1 4386.8 4412.1 4435.2 4462.8
4471.6 4441.8 4385.7 4326.3 4284.5 4282.3 4341.7 4511.2 4786.3 5133
5543.5 5995.8 6451.5 6904.9 7345.1 7711.6 7929.5 8051.7 7741.3 6512
4775.3 2952.8 1177.6 334.6 123.3 30.8 0
4176.6 4173.3 4183.2 4197.5 4188.7 4130.4 4040.1 3904.8 3726.5 3491
3196 2852.6 2511.5 2226.4 1999.7 1812.6 1668.4 1576 1528.7 1517.7
1547.4 1606.8 1664 1720.2 1746.6 1703.7 1571.6 1361.4 1040 738.5
537.1 389.6 283.9 199.2 120 31.9 0
4176.6 4149.1 4115 4047.8 3926.8 3725.4 3455.7 3113.5 2730.5 2382.7
2097.7 1850 1621.1 1451.6 1359.2 1316.3 1286.5 1250.2 1211.7 1175.4
1132.5 1074.1 1005.9 945.4 887 828.7 771.5 709.9 637.2 554.7
469.9 387.4 299.4 205.8 112.3 25.3 0
4176.6 4121.6 4021.4 3851.9 3587.8 3212.5 2800.9 2409.1 2120.8 1875.3
1666.2 1548.5 1480.2 1420.8 1359.2 1307.5 1279.9 1270 1251.3 1209.5
1149 1088.4 1026.8 967.4 902.5 838.6 773.7 704.4 637.2 563.5
485.3 398.4 299.4 193.7 99 20.9 0
4176.6 4104 3935.6 3659.3 3254.3 2760.2 2342 2052.5 1821.4 1677.2
1609 1546.3 1480.2 1409.8 1344.9 1305.3 1293.2 1286.5 1271.1 1221.6
1107.2 1042.2 983.9 927.8 876 827.6 768.2 702.2 631.7 552.5
466.6 374.2 277.3 187.1 100.2 27.5 0
4176.6 4075.4 3840.9 3459 2935.2 2420.1 2091.1 1847.8 1715.8 1658.5
1587 1517.7 1470.3 1419.7 1350.4 1306.4 1286.5 1260.1 1143.5 1094
1077.4 1070.8 1052.1 1022.4 977.3 917.9 834.2 756.1 670.2 584.4
496.4 408.3 317 224.5 132.1 45.1 0
4176.6 4067.7 3781.5 3307.2 2711.8 2246.2 1952.4 1764.2 1708.1 1643.1
1563.9 1510 1475.8 1430.7 1348.2 1292.1 1248 1127 1085.1 1067.5
1053.2 1049.9 1036.7 1001.5 941 869.4 792.4 708.8 621.8 543.7
467.7 392.9 321.4 248.7 249.8 189.3 0
4176.6 4037.9 3697.9 3161.9 2542.3 2141.7 1868.7 1747.7 1707 1633.2
1557.3 1508.9 1480.2 1435.1 1338.3 1253.5 1142.4 1055.4 1027.9 1002.6
986.1 976.2 931.1 880.4 823.2 766 698.9 633.9 562.4 489.7
421.5 351.1 285 343.4 308.2 103.5 0
4176.6 4029.1 3668.2 3110.2 2472.9 2058 1813.7 1741.1 1703.7 1632.1
1557.3 1512.2 1491.3 1449.4 1331.7 1207.3 1062 1001.5 963 932.2
916.8 882.6 825.4 772.6 718.7 658.1 605.3 552.5 496.4 445.7
420.4 332.4 276.2 381.9 176.1 44 0
4176.6 4043.4 3690.2 3116.8 2488.4 2085.6 1823.6 1745.5 1714.7 1644.2
1563.9 1521 1499 1461.5 1347.1 1208.4 1059.8 999.3 958.6 926.7
909.1 876 819.9 770.4 715.4 657 598.7 545.9 494.1 432.5
378.6 311.5 276.2 383 151.9 37.4 0
